Knowledge Search
Download document () of 20
We make what matters work*

EPJ505B

Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
Catalog Number
EPJ505B
UPC
662276391635
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
3.5 in
Product Weight
9.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.