Knowledge Search
Download document () of 20
We make what matters work*

ER01-030CC2PR

Eaton Bussmann series enclosed rotary disconnect switch, Fuse type CC, Pistol handle, 600V, 30A, Two-pole, 50/60 Hz, Red, Class CC, NEMA rating 1, Red

General specifications

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER01-030CC2PR
UPC
051712747394
Product Length/Depth
9.84 in
Product Height
8.91 in
Product Width
7.87 in
Product Weight
2.2 lb
Compliances
CE Marked
cULus Listed
Certifications
UL 98
cULus Pending

Electrical rating

Amperage Rating
30A
Frequency rating
50/60 Hz
NEMA rating
NEMA 1
Voltage rating
600 V

Physical details

Handle color
Red

General information

Fuse configuration
Class CC
Special features
Fuse type CC, Pistol handle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.