Knowledge Search
Download document () of 20
We make what matters work*

ER01-200CF3PR

Eaton Bussmann series enclosed rotary disconnect switch, 600 Vac, 200A, Three-pole, NEMA rating 01, Red, Pistol Handle type, Fuse type CF

General specifications

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER01-200CF3PR
UPC
051712750226
Product Length/Depth
22.5 in
Product Height
13.19 in
Product Width
18.45 in
Product Weight
17.4 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
100A
NEMA rating
NEMA 7
Voltage rating
600 V

General information

Special features
Fuse type CF, Pistol handle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.