Knowledge Search
Download document () of 20
We make what matters work*

ER04-060CF3PR

Eaton Bussmann series enclosed rotary disconnect switch, Fuse type CF, Pistol handle, 600V, 60A, Three-pole, 50/60 Hz, Red, Class CF, NEMA rating 4, Red

General specifications

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER04-060CF3PR
UPC
051712747059
Product Length/Depth
9.84 in
Product Height
8.91 in
Product Width
7.87 in
Product Weight
2.5 lb
Compliances
cULus Listed
Certifications
UL 98
cULus Pending

Electrical rating

Amperage Rating
60A
Frequency rating
50/60 Hz
NEMA rating
NEMA 4
Voltage rating
600 V

Physical details

Handle color
Red

General information

Fuse configuration
Class CF
Special features
Fuse type CF, Pistol handle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.