Knowledge Search
Download document () of 20

ER12-40N3PR

Eaton Bussmann series enclosed rotary disconnect switch, Non-fused, Pistol handle, 600V, 40A, Red, NEMA rating 12

General specifications

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER12-40N3PR
UPC
051712487863
Product Length/Depth
0.1 in
Product Height
0.1 in
Product Width
0.1 in
Product Weight
0.1 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
40A
NEMA rating
NEMA 12
Voltage rating
600 V

General information

Special features
Non-fused, Pistol handle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.