Knowledge Search
Download document () of 20
We make what matters work*

ESB46174HR

Eaton Crouse-Hinds series Pauluhn Summit ES linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,6-lamp,High reflectance reflector,Through feed,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Summit ES linear fluorescent light fixture
Catalog Number
ESB46174HR
UPC
662276374003
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.72 in
Product Weight
55 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
304 stainless steel
Lamp length
4 ft
Number of lamps
6-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
3/4"
Entry type
(2) NPT hubs
Wattage
32W
Lens material
Acrylic
Special features
High reflectance reflector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.