Eaton Bussmann series low voltage british standard fuse, 40A, AC 415 V, V88/F2, 18 x 68 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
ESD40
|
| UPC |
051712844598
|
| EAN |
5027590498661
|
| Product Length/Depth |
67 mm
|
| Product Height |
18 mm
|
| Product Width |
18 mm
|
| Product Weight |
30.5 g
|
| Compliances |
Contact Manufacturer
|