Download document () of 20
We make what matters work*

ET-1080-R-ULC-D

Eaton Wheelock ET-1010 speaker, wall or ceiling, red, no lettering, 25/70V, indoor, ULC

General specifications

Product Name
Eaton Wheelock ET-1010 speaker
Catalog Number
ET-1080-R-ULC-D
UPC
786697198342
Product Length/Depth
1 in
Product Height
5.4 in
Product Width
5.4 in
Product Weight
2.4 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
BFP
CSFM
FM
MEA
UL
ULC
Mounting Method
Ceiling
Wall
Housing color
Red
Housing material
Cast metal
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2, 4, 8
Lettering
No lettering
Indoor/outdoor
Indoor
Voltage
25 V
70 V
Application
Vandal resistant
Sound level (dBA)
Up to 96 dB at 10 ft: 78, 81, 84, 87, 90, 93, 96

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.