Knowledge Search
Download document () of 20
We make what matters work*

ETC250HD

Eaton Crouse-Hinds series ETC edge type conduit clamp, Rigid/IMC, Iron, Electrogalvanized, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ETC edge type conduit clamp
Catalog Number
ETC250HD
UPC
784564255662
Product Weight
2.016 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2-1/2"
Material
Iron
Finish
Electrogalvanized
Type
Edge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.