Download document () of 20
Discontinued

EU1H-SWD-1XD-1

Eaton SmartWire hydraulic valve actuator 1 output

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU1H-SWD-1XD-1
EAN
4015081915750
Product Length/Depth
3.54 in
Product Height
2.36 in
Product Width
2.95 in
Product Weight
0.22 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
IP67

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.