Download document () of 20
We make what matters work*

EU2E-SWD-4DD

SMARTWIRE-DT IP67 I/O, 4X DIGITAL INPUT/OUTPUT, CONFIGURABLE

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU2E-SWD-4DD
UPC
786685932378
Product Length/Depth
3 in
Product Height
2 in
Product Width
4.5 in
Product Weight
0.25 lb
Certifications
UL Listed

Product specifications

Type
Intelligent wiring system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.