Download document () of 20

EU5C-SWD-CAN

SmartWire-DT CANopen Gateway

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU5C-SWD-CAN
EAN
4015081160471
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
1.4 in
Product Weight
0.5049 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Gateway module

Product specifications

Application
Fieldbus Communications
Type
Communications Gateway
Accessories
None
Number of poles
Two-pole
Operating Temperature
-25° to 55°C
Rated operational current
0.7
Indicator type
LED
Quantity
1
Serial interface
1
Terminals
2
NEMA rating
1
Input
24 VDC
Communication
CANopen
Light color
Green
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.