Download document () of 20

EU5E-SWD-4PT

M22 base mount LED module, green LED

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU5E-SWD-4PT
EAN
4015081405947
Product Length/Depth
1.65 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.02 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Pilot device module
Number of poles
Eight-pole
Quantity
20
Mounting Method
Base
Light color
Green LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.