Download document () of 20
We make what matters work*

EVDCDUAL2SNGL

DUAL TO SINGLE NOZZLE CONVERSION KIT

General specifications

Product Name
Eaton Green Motion 50-150kW DC EV Charger
Catalog Number
EVDCDUAL2SNGL
UPC
786687111290
Product Length/Depth
240 mm
Product Height
260 mm
Product Width
120 mm
Product Weight
0.7 kg
Certifications
UL Listed

Product specifications

Special features
Port Conversion

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.