Knowledge Search
Download document () of 20
We make what matters work*

EVI501

Eaton Crouse-Hinds series EVI light fixture, Mogul base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, PS-40 max. lamp size, No mounting module, Factory sealed, 277 Vac, 500W

General specifications

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVI501
UPC
782274244440
Product Weight
24.55 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Incandescent
Base type
Mogul
Wattage
500W
Mounting Method
No mounting module
Guard type
With cast guard
Material
Copper-free aluminum
Globe material
Heat and impact resistant glass
Guard material
Copper-free aluminum
Voltage rating
277 Vac
Lamp size - max
PS-40
Special features
Factory sealed

Export product specification