Knowledge Search
Download document () of 20
We make what matters work*

EVIA2301

Eaton Crouse-Hinds series EVI light fixture, Medium base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, PS-25 max. lamp size, Pendant mount, Factory sealed, 3/4", 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVIA2301
UPC
662283207455
Product Length/Depth
7.25 in
Product Height
12.75 in
Product Width
7.25 in
Product Weight
12 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Incandescent
Base type
Medium
Wattage
300W
Mounting Method
Pendant
Trade size
3/4"
Guard type
With cast guard
Material
Copper-free aluminum
Globe material
Heat and impact resistant glass
Guard material
Copper-free aluminum
Voltage rating
120 Vac
Lamp size - max
PS-25
Special features
Factory sealed

Export product specification