Knowledge Search
Download document () of 20
We make what matters work*

EVIBX3301

Eaton Crouse-Hinds series EVI light fixture, Medium base, Heat and impact resistant glass globe, With cast copper-free aluminum guard, Incandescent, Copper-free aluminum, PS-25 max. lamp size, Wall mount, Factory sealed, 1", 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVIBX3301
UPC
782274244426
Product Length/Depth
12.56 in
Product Height
16.81 in
Product Width
6.75 in
Product Weight
15.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Incandescent
Base type
Medium
Wattage
300W
Mounting Method
Wall
Trade size
1"
Guard type
With cast guard
Material
Copper-free aluminum
Globe material
Heat and impact resistant glass
Guard material
Copper-free aluminum
Voltage rating
120 Vac
Lamp size - max
PS-25
Special features
Factory sealed

Export product specification