Download document () of 20

EWFTRCR15-W-BX-L

Eaton PLT Wi-Fi smart duplex receptacle, Residential, Tamper Resistant, Neutral Required, 120V, Split control, duplex, 15A, 1/2 HP, 120V, Back and side wire, Push button, 60 Hz, White, 5-15R, ES, WiFi

General specifications

Product Name
Eaton Wi-Fi smart indoor receptacle
Catalog Number
EWFTRCR15-W-BX-L
UPC
032664005602
Product Length/Depth
1.75 in
Product Height
4.25 in
Product Width
1.8 in
Product Weight
0.28 lb
Compliances
FCC Part 15
California Code of Regulations Title 24
Certifications
cULus Listed
NOM

Product specifications

Amperage Rating
15A
Voltage rating
120 V
Application
Residential
Wiring method
Back and side wire
Actuator
Pushbutton
Frequency rating
60 Hz
Generation
Brightlayer Home (Gen 2)
Color
White
Platform compatibility
Amazon Alexa
Google Home

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.