Eaton Crouse-Hinds series EXF cover extension, 2-1/2" exterior depth, Single-gang
| Product Name |
Eaton Crouse-Hinds series EXF cover extension
|
| Catalog Number |
EXF21
|
| UPC |
782274374802
|
| Product Length/Depth |
4.28 in
|
| Product Height |
2.5 in
|
| Product Width |
2.75 in
|
| Product Weight |
2.15 lb
|
| Catalog Notes |
Takes covers and flush rectangular wiring devices, or plug receptacles with housings
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
1
|
| Exterior depth |
2-1/2"
|