Download document () of 20
We make what matters work*

EXL1V0503-1R8-R

Eaton EXL1V MD IND 0503 1.8uH 11.3Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0503-1R8-R
UPC
051712772921
Product Length/Depth
6 mm
Product Height
3 mm
Product Width
6 mm
Product Weight
0.5 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
10.1 A
ISAT
11.3 A
Package Quantity
2000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
12.7 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us