Download document () of 20
We make what matters work*

EXL1V0603-1R0-R

Eaton EXL1V MD IND 0603 1.0uH 18Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0603-1R0-R
UPC
051712773096
Product Length/Depth
7 mm
Product Height
3 mm
Product Width
7 mm
Product Weight
0.74 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
18 A
ISAT
18 A
Package Quantity
1000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
6.05 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us