Download document () of 20
We make what matters work*

EXP-W10

10 wired zone expander, 4 outputs, bus connected

General specifications

Product Name
Eaton EXP intruder system expander
Catalog Number
EXP-W10
EAN
5060096852797
Product Length/Depth
41 mm
Product Height
230 mm
Product Width
144 mm
Product Weight
0.46 kg
Certifications
CE marking

Product specifications

Type
Expander
Battery charge outputs
0
Colour
White
Current - max
20 mA
Current normal
20 mA
Data sheets
EXP-R10/30
Dedicated PA keys
No
Device connections
Wired
Display
No
Emergency power supply integrated
No
EN 50131 Grade
3
Environmental class
2
External prox
No
Integrated dial device
No
Interface external
No
Internal prox
No
Loudspeaker connection
Yes
Number of assault groups
0
Number of indicator groups
0
Number of sabotage groups
11
Number of outputs for acoustic signal generators
0
Number of outputs for optical signal generators
0
Occurrence memory
No
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio connection
No
Radio frequency
Not applicable
Rechargeable battery
Not applicable
Suitable for bus connection
Yes
Supply - max
13.8 V
Supply - min
10 V
Transistor outputs
4
Type of bus device
Expander
VdS Class
None
With power adaptor
No
Zone inputs
10
Operating voltage
12 V
Power consumption
0.02 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.