Eaton Crouse-Hinds series Domex Bond Rojo EYD conduit sealing fitting with drain, Male and Female, Vertical, Size 1/2"
| Product Name |
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
|
| Catalog Number |
EYD-1
|
| UPC |
662283018204
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
1 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Trade size |
1/2"
|
| Material |
Aluminium
|
| Type |
EYD Sealng Fittings with Drain Female Vertical
|