Knowledge Search
Download document () of 20
We make what matters work*

EYD10

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD10
UPC
782274375908
Product Length/Depth
5.25 in
Product Height
9.75 in
Product Width
5.25 in
Product Weight
16.69 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
4"
Sealing position
Vertical only
Material
Feraloy iron alloy
Ductile iron

Export product specification