Knowledge Search
Download document () of 20
We make what matters work*

EYD16

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Feraloy iron alloy and/or ductile iron, Vertical only, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD16
UPC
782274376004
Product Length/Depth
1.25 in
Product Height
3.28 in
Product Width
1.25 in
Product Weight
1.28 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Male and female
Trade size
1/2"
Sealing position
Vertical only
Material
Ductile iron
Feraloy iron alloy

Export product specification