Knowledge Search
Download document () of 20
We make what matters work*

EYD21

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD21
UPC
782274365060
Product Length/Depth
1.5 in
Product Height
3.69 in
Product Width
1.5 in
Product Weight
1.94 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
3/4"
Sealing position
Vertical only
Material
Ductile iron
Feraloy iron alloy
Special features
Group B rated

Export product specification