Knowledge Search
Download document () of 20
We make what matters work*

EYD316

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD316
UPC
782274365183
Product Length/Depth
2.19 in
Product Height
4.31 in
Product Width
2.19 in
Product Weight
2.48 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Male and female
Trade size
1"
Sealing position
Vertical only
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated

Export product specification