Knowledge Search
Download document () of 20
We make what matters work*

EYD4

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD4
UPC
782274375403
Product Length/Depth
2.19 in
Product Height
5.06 in
Product Width
2.19 in
Product Weight
2.32 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
1-1/4"
Sealing position
Vertical only
Material
Ductile iron
Feraloy iron alloy

Export product specification