Knowledge Search
Download document () of 20
We make what matters work*

EYD71

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD71
UPC
782274365121
Product Length/Depth
3.5 in
Product Height
7.5 in
Product Width
3.5 in
Product Weight
8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
2-1/2"
Sealing position
Vertical only
Material
Ductile iron
Feraloy iron alloy
Special features
Group B rated

Export product specification