Knowledge Search
Download document () of 20
We make what matters work*

EYS16

Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS16
UPC
782274378503
Product Length/Depth
1.25 in
Product Height
3.28 in
Product Width
1.25 in
Product Weight
0.96 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical only
Gender
Male and female
Trade size
1/2"
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.