Knowledge Search
Download document () of 20
We make what matters work*

EYS2

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS2
UPC
782274377506
Product Length/Depth
1.5 in
Product Height
3.75 in
Product Width
1.5 in
Product Weight
1.28 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical only
Gender
Female
Trade size
3/4"
Material
Ductile iron
Feraloy iron alloy
Special features
Group B rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.