Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 3/4"
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS21
|
UPC |
782274378602
|
Product Length/Depth |
1.5 in
|
Product Height |
3.69 in
|
Product Width |
1.5 in
|
Product Weight |
1.06 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Sealing position |
Vertical or horizontal
|
Gender |
Female
|
Trade size |
3/4"
|
Material |
Ductile iron
Feraloy iron alloy |
Special features |
Group B rated
|