Knowledge Search
Download document () of 20

EYS216

Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS216
UPC
782274380209
Product Length/Depth
1.5 in
Product Height
3.69 in
Product Width
1.5 in
Product Weight
1.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical or horizontal
Gender
Male and female
Trade size
3/4"
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.