Knowledge Search
Download document () of 20
We make what matters work*

EYSR2

Eaton Crouse-Hinds series EYSR retrofit sealing fitting, Feraloy iron alloy, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EYSR retrofit sealing fitting
Catalog Number
EYSR2
UPC
782274793368
Product Length/Depth
3.69 in
Product Height
2.5 in
Product Width
1.5 in
Product Weight
2.23 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2

Product specifications

Trade size
3/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.