Knowledge Search
Download document () of 20
We make what matters work*

EYSR3

Eaton Crouse-Hinds series EYSR retrofit sealing fitting, Feraloy iron alloy, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EYSR retrofit sealing fitting
Catalog Number
EYSR3
UPC
782274793375
Product Length/Depth
4.38 in
Product Height
3.13 in
Product Width
3.13 in
Product Weight
4.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2

Product specifications

Trade size
1"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.