Knowledge Search
Download document () of 20
We make what matters work*

EYSR6

Eaton Crouse-Hinds series EYSR retrofit sealing fitting, Feraloy iron alloy, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EYSR retrofit sealing fitting
Catalog Number
EYSR6
UPC
782274793436
Product Length/Depth
6.25 in
Product Height
4 in
Product Width
3 in
Product Weight
7.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2

Product specifications

Trade size
2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.