Download document () of 20
We make what matters work*

EZ3WSWSOL

Eaton EZLink modular switch connector, 20 A, 120-277 Vac, 60 Hz, three-pole, solid, four-wire, yellow

General specifications

Product Name
Eaton EZLink modular switch connector
Catalog Number
EZ3WSWSOL
UPC
032664009587
Product Length/Depth
0.433 in
Product Height
6.52 in
Product Width
1.43 in
Product Weight
0.06 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-C-596G

Product specifications

Amperage Rating
20A
Voltage rating
120-277 Vac
Frequency
60 Hz
Number of poles
Three-pole
Number of wires
4
Color
Yellow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.