Download document () of 20
We make what matters work*

EZ5262CDW

Eaton EZLink modular duplex receptacle, 15 A, 125 Vac, 60 Hz, dual controlled, NEMA 5-15R, three-wire, white

General specifications

Product Name
Eaton EZLink modular duplex receptacle
Catalog Number
EZ5262CDW
UPC
032664010361
Product Length/Depth
1.09 in
Product Height
4.2 in
Product Width
1.46 in
Product Weight
0.2 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-C-596G

Product specifications

Amperage Rating
15A
Voltage rating
125 Vac
Wiring method
Wire leads
Number of wires
3
Color
White
Allowable wire size
Copper, or Copper-Clad Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.