Knowledge Search
Download document () of 20
We make what matters work*

EZS3

Eaton Crouse-Hinds series EZS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Any angle, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EZS conduit sealing fitting
Catalog Number
EZS3
UPC
782274381800
Product Length/Depth
3.97 in
Product Height
4.94 in
Product Width
3.97 in
Product Weight
2.78 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Mounting direction
Any angle
Gender
Female
Trade size
1"
Material
Feraloy iron alloy
Ductile iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.