Eaton Crouse-Hinds series EZS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Any angle, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series EZS conduit sealing fitting
|
| Catalog Number |
EZS56
|
| UPC |
782274382807
|
| Product Length/Depth |
4.56 in
|
| Product Height |
5.19 in
|
| Product Width |
4.56 in
|
| Product Weight |
4.35 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Mounting direction |
Any angle
|
| Gender |
Male and female
|
| Trade size |
1-1/2"
|
| Material |
Feraloy iron alloy
Ductile iron |