Knowledge Search
Download document () of 20
We make what matters work*

EZS7

Eaton Crouse-Hinds series EZS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Any angle, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EZS conduit sealing fitting
Catalog Number
EZS7
UPC
782274382203
Product Length/Depth
5.84 in
Product Height
7.94 in
Product Width
5.84 in
Product Weight
10.11 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Mounting direction
Any angle
Gender
Female
Trade size
2-1/2"
Material
Ductile iron
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.