Knowledge Search
Download document () of 20
We make what matters work*

F071C300

Eaton BECO MiniCap ACF Disposable Filtration Unit, Activated carbon ACF 07.10 depth filter sheet

General specifications

Product Name
Eaton BECO MiniCap ACF Disposable Filtration Unit
Catalog Number
F071C300
Product Length/Depth
70 mm
Product Weight
0.04 kg
Compliances
FDA 21CFR
EU 10/2011
EC 1935/2004
Certifications
GMO
ISO 9001
Kosher

Product specifications

Bursting strength wet
> 80 kPa
Connection type (inlet)
Hose connections 6 -12 mm (0.24 - 0.47 in) in diameter
Connection type (outlet)
Hose connections 6 -12 mm (0.24 - 0.47 in) in diameter
Filter material type
Activated carbon ACF 07.10 depth filter sheet
Ash content
15
Dead volume after purging with compressed air
5 ml
Differential pressure - max
3 bar
Filling volume
13 ml
Filter surface area
21.2 cm²
Operating temperature - max
80 °C
Water throughput at delta P (100 kPa l/m²/min)
1415 m²
Material
Polypropylene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.