Download document () of 20
We make what matters work*

F1025

Eaton Moeller series Ceiling Range (CIRCA) - Wiring Devices. Batten lampholder, 2T, short skirt

General specifications

Product Name
Eaton Moeller series Ceiling Range (CIRCA) - Wiring devices
Catalog Number
F1025
EAN
5010826025014
Product Length/Depth
90 mm
Product Height
60 mm
Product Width
90 mm
Product Weight
0.064 kg
Compliances
RoHS conform
Certifications
BS EN 61184-T2

Product specifications

Used with
Circa ceiling accessory
Ceiling standard
Special features
Terminal Screw Brass
Type
  • Ceiling standard
  • Circa ceiling accessory
Voltage rating
250 V AC
Color
White
Head style
Slotted head
Terminal material
Brass
Fastening type
Screw mounting
Degree of protection
IP20
Material
Plastic
Lamp holder
B22d
Terminal capacity (LN and E)
1 mm² (3x) or 1.5 mm² (2x)
Lampholder type
B22
Model
Ceiling lamp holder
Nipple thread
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.