Knowledge Search
Download document () of 20
We make what matters work*

F1062

Eaton Crouse-Hinds series Pauluhn F1062 marine interior, 60 Hz, T5, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn F1062 marine interior
Catalog Number
F1062
UPC
662276392304
Product Length/Depth
13.5 in
Product Height
5.19 in
Product Width
3 in
Product Weight
2.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Berth/mirror
Number of lamps
1-lamp
Wattage
8W
Light type
T5
Mounting Method
Wall
Material
Aluminum
Voltage rating
120 Vac
Frequency rating
60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.