Knowledge Search
Download document () of 20
We make what matters work*

F1066

Eaton Crouse-Hinds series F series service entrance head, Copper-free aluminum, 4", Threaded type

General specifications

Product Name
Eaton Crouse-Hinds series F series service entrance head
Catalog Number
F1066
UPC
782274394800
Product Length/Depth
9.3 in
Product Height
4.2 in
Product Width
6.2 in
Product Weight
12.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Threaded
Thread
Threaded
Material
Copper-free aluminum
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.