Download document () of 20
We make what matters work*

F115

Eaton Crouse-Hinds series Pauluhn F115 marine interior, 60 Hz, Acrylic lens, T8, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 120 Vac, 15W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn F115 marine interior
Catalog Number
F115
UPC
662276392403
Product Length/Depth
21.25 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
1-lamp
Wattage
15W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth/mirror
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.