Download document () of 20
We make what matters work*

F1340

Eaton Moeller series Ceiling Range (CIRCA) - Wiring Devices. Ceiling pull switch, 50A, 2p, c/w neon and flag indicator

General specifications

Product Name
Eaton Moeller series Ceiling Range (CIRCA) - Wiring devices
Catalog Number
F1340
EAN
5010826008437
Product Length/Depth
90 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.199 kg
Compliances
RoHS conform
Certifications
BS EN 60669-1
IEC 60669-1

Product specifications

Features
Halogen free
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Ceiling switches and accessories
  • Circa ceiling accessory
Amperage Rating
50 A
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Illumination
No
Surface protection
Untreated
Material quality
Thermoplastic
Assembly arrangement
Basic element with complete housing
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
0 mm
Built-in installation box depth - min
45 mm
Nominal voltage - max
250 V
Number of modules (module system)
0
Number of rockers
1
Switch type
Double pole
Mounting method
Surface mounted (plaster)
Degree of protection
IP20
Fastening type
Screw mounting
Number of gangs
1
Fixing centers
60.3 mm
Front plate color/finishing
White
Material
Plastic
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm
Wiring system
2-pole switch
Method of operation
Pull cord
Function lighting
Other
Color
White
Terminal capacity (LN and E)
4 mm² (3x) or 6 mm² (2x) or 10 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Other
RAL-number (Akin)
9016
Recommended back box depth - min
45 mm
Switching current of fluorescent lamps
45 Ampere AC/DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.