Eaton Moeller series Ceiling Range (CIRCA) - Wiring Devices. Lamp activated pendant set, 9inch, F1400 lampholder
| Product Name |
Eaton Moeller series Ceiling Range (CIRCA) - Wiring devices
|
| Catalog Number |
F1451
|
| EAN |
5010826025090
|
| Product Length/Depth |
140 mm
|
| Product Height |
40 mm
|
| Product Width |
100 mm
|
| Product Weight |
0.125 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS EN 50525-2-11
BS 67 BS EN 61184-T2 |
| Used with |
Ceiling Lamp Activated
Circa ceiling accessory |
| Special features |
Terminal Screw Brass
|
| Type |
|
| Voltage rating |
250 V AC
|
| Color |
White
|
| Head style |
Slotted head
|
| Terminal material |
Brass
|
| Fastening type |
Screw mounting
|
| Degree of protection |
IP20
|
| Material |
Plastic
|
| Lamp holder |
B22d
|
| Terminal capacity (LN and E) |
E = 1.5 mm² (3x)
L + N = 1 mm² (4x) or 1.5 mm² (3x) |
| Lampholder type |
B22
|
| Model |
Ceiling lamp holder
|
| Nipple thread |
None
|