Knowledge Search
Download document () of 20
We make what matters work*

F186

Eaton Crouse-Hinds series F series service entrance head, Copper-free aluminum, 1/2", Threaded type

General specifications

Product Name
Eaton Crouse-Hinds series F series service entrance head
Catalog Number
F186
UPC
782274393407
Product Weight
1.25 lb
Certifications
CSA C22.2 No. 18
UL514B

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Threaded
Thread
Threaded
Material
Copper-free aluminum
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.