Knowledge Search
Download document () of 20
We make what matters work*

F31B35985

Eaton Monofilament Filter Bag, NMO-400-P02Z-50L, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 400 µm, Nominal

General specifications

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F31B35985
Product Length/Depth
810 mm
Product Weight
0.06 kg
Certifications
ISO 9001
Kosher
Halal

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Santoprene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
400 µm
Operating temperature - max
190 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
40 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.